(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FA Mouthpiece for Machine Vise (Part Numbers)

FA Mouthpiece for Machine Vise
  • Volume Discount

Optional parts for the machining vise series.

PDF

Part Number

Configured Part Number is shown.

LTF-175JA

 
Part Number
LTF-175JA
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise
1 Piece(s)Available

11 Days or more

17570199045131912.51956M12LTFV・LTFH175Q

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LTF-175JA in the FA Mouthpiece for Machine Vise series.

Products like this...

Part Number
LTF-100JA
LTF-125JA
LTF-150JA
LTF-75JA
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise
1 Piece(s)Available

10 Days or more

10245166027111810.51645M10LTFV100Q
1 Piece(s)Available

10 Days or more

12550167530111810.51645M10LTFV・LTFH125Q
1 Piece(s)Available

11 Days or more

15060199035131912.51956M12LTFV・LTFH150Q
1 Piece(s)Available

11 Days or more

7632144618M8--1445M 8LTFV75

Additional Products in this Category

Tech Support