(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Edge Clamp (Double Sided Type)

Low Edge Clamp (Double Sided Type)
  • Volume Discount

It is a compact clamp that does not lift much. Ideal for machining thin, low-profile objects. There are three sizes of tightening bolts: M4, M6, and M12. It has a compact size and large stroke of 0.3 to 1.1. The guide groove of the main body shortens workpiece setup time (excluding LWC4). It has a structure that prevents chips from entering inside.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LWCD-04
LWCD-06
LWCD-08
LWCD-12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
H-I (Maximum Value)
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)
1 Piece(s)Available

10 Days or more

9.21010.236M 424.7~ 4.94.7~ 4.9----9.4~ 9.83.690.2M 41.60.91.3
1 Piece(s)Available

13 Days or more

15.61717.359M 637.9~ 8.27.9~ 8.2φ3 H7 Depth 4.5±0.2623.215.6~16.26.010.3M 651.98.4
1 Piece(s)Available

10 Days or more

202221.94513M 8410.1~10.710.1~10.7φ3 H7 Depth 4.5±0.2823.220.2~21.48.130.6M 8134.316
1 Piece(s)Available

15 Days or more

24.62727.141017M12612.4~13.212.4~13.2φ3 H7 Depth 4.5±0.21023.224.8~26.414.80.8M12407.146

Loading...

  1. 1

Basic Information

Material Locking bolt: SCM435, washer: SCM435, main unit (metal part): C3604BD, main unit (rubber part) :NBR Heat Treatment Locking bolt: hardening HRC25, washer: hardening HRC43

Additional Products in this Category

Tech Support