(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hold Clamp, Clamp

Hold Clamp, Clamp
  • Volume Discount

Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.

Part Number

Configured Part Number is shown.

Part Number
HL3514C
HL3516C
HL3518C
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible T Groove Width
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
1 Piece(s)Available

10 Days or more

14228.51613.5
1 Piece(s)Available

10 Days or more

16258.51615.5
1 Piece(s)Available

10 Days or more

1828111917.5

Loading...

  1. 1

Basic Information

A(mm) 96 B(mm) 35 C(mm) 45
D(mm) 23 E(mm) 22 F(mm) 16
G(mm) 90 H(mm) 19 I(mm) 10.5
J(mm) M10 K(mm) 8 L(mm) 3
M(mm) 27 N(mm) 4 O(mm) 8
Mass(kg) 0.7 Material S50C Heat Treatment Hardening HRC50
Surface Treatment Main Body Painted, Bolt, T-nut: Black Oxide Finish P(mm) 44

Additional Products in this Category

Tech Support