(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Hook Clamp 6848V

Toggle Hook Clamp 6848V
  • Volume Discount

6848VNI is made of stainless steel. The hook length can be adjusted.

Part Number

Configured Part Number is shown.

Part Number
6848V-2
6848V-3
6848V-4
6848VNI-2
6848VNI-3
6848VNI-4
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)
1 Piece(s)Available

8 Days or more

24~471345~28115.24.572624381119700.13SS4001.690x47
1 Piece(s)Available

10 Days or more

33~611967~35146.5683532483925910.34SS4003.2127x70
1 Piece(s)Available

10 Days or more

43~793289~45198.589.553456540361100.81SS4007150x92
1 Piece(s)Available

10 Days or more

24~471345~28115.24.572624381119700.13SUS3041.190x47
1 Piece(s)Available

21 Days or more

33~611967~35146.5683532483925910.34SUS3042127x70
1 Piece(s)Available

10 Days or more

43~793289~45198.589.553456540361100.81SUS3043.6150x92

Loading...

  1. 1

Basic Information

Surface Treatment 6848V Galvanizing

Additional Products in this Category

Tech Support