(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Down Clamp 6830

Toggle Down Clamp 6830
  • Volume Discount

[Features]
· 6830: SS400/6830NI: SUS304, 6830: Zinc-plated toggle-down clamp 6830. 6830S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.

Part Number

Configured Part Number is shown.

Part Number
6830-0
6830-1
6830-2
6830-3
6830-4
6830-5
6830NI-0
6830NI-1
6830NI-2
6830NI-3
6830S-3
6830S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length X Overall height
(mm)
Tightening Force Q1
(kN)
Tightening Force Q2
(kN)
Tightening Force O1
(kN)
Tightening Force O2
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
1 Piece(s)Available

12 Days or more

79x230.250.4--42615.54.691111.51575-15.6/16-290°-5~2
1 Piece(s)Available

13 Days or more

119x300.81.1--540155.218.613.51320105.5-2218590°-4~3
1 Piece(s)Available

8 Days or more

162x4411.2--664265.63522-2513612.72920090°-3~6
1 Piece(s)Available

8 Days or more

206x481.82.5--87225.56.54422-33157-2923890°-1~11
1 Piece(s)Available

10 Days or more

281x7423--10111418.56634-4520820.54329190°-6~23
1 Piece(s)Available

10 Days or more

321x7335--1012141.58.57830-462512.5-41.5-990°3~25
1 Piece(s)Available

8 Days or more

79x230.250.4--42615.54.691111.71575.5-16-190°-5~2
1 Piece(s)Available

10 Days or more

119x300.81.1--540154.818.613.51320105.5-2218590°-4~3
1 Piece(s)Available

10 Days or more

162x4411.2--664265.53522-2513612.72920090°-3~6
1 Piece(s)Available

10 Days or more

206x481.82.5--87225.56.53622-33157-2923890°-1~11
1 Piece(s)Available

10 Days or more

206x48--1.82.587225.56.5442233-1~11157-32228--
1 Piece(s)Available

10 Days or more

281x74--2410111418.5663445-6~2320820.543291--

Loading...

  1. 1

Additional Products in this Category

Tech Support