(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Down Clamp 6803

Toggle Down Clamp 6803
  • Volume Discount

[Features]
· SS400 and galvanized toggle down clamp 6803.
· 6803S: Since it has a structure where it cannot be operated unless the safety lever is gripped, it prevents error operation and malfunction.

Part Number

Configured Part Number is shown.

Part Number
6803-1
6803-2
6803-3
6803S-2
6803S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length X Overall height
(mm)
Tightening Force Q1
(kN)
Tightening Force Q2
(kN)
Tightening Force R1
(kN)
Tightening Force R2
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
New Angle O
(mm)
1 Piece(s)Available

10 Days or more

60X1320.81.1--534204.51981447105.53030517105°5–10--
1 Piece(s)Available

8 Days or more

78x18011.2--64025.55.525920621263832525105°2~11-60°
1 Piece(s)Available

10 Days or more

112x2431.42.5--86528.56.5431124731874338631105°6 to 18-60°
1 Piece(s)Available

10 Days or more

78x180--11.264225.55.52592062126383252536105°-3~6-
1 Piece(s)Available

10 Days or more

140x280--231083328.55017321042010529684062105°11~40-

Loading...

  1. 1

Additional Products in this Category

Tech Support