(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toe Adjusting Clamp

Toe Adjusting Clamp
  • Volume Discount

[Features]
· Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.
· Lifting prevention (generates force in the downward direction).
· Ideal for thin workpieces.
· Dovetail groove can withstand lateral force.
· Free Mounting Position

Part Number

Configured Part Number is shown.

Part Number
TAC-1
TAC-2
TAC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
Mass
(kg)
Mass
(g)
1 Piece(s)Available

10 Days or more

10627150.91910
1 Piece(s)Available

10 Days or more

14047251.211210
1 Piece(s)Available

10 Days or more

18972371.531530

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish
Applicable Bolt M14 Tightening Force(kN) 7

Additional Products in this Category

Tech Support