(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knurled Lock Nut

Knurled Lock Nut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

SUM22/quenched HRC35-40 knurled lock nut.

Part Number

Configured Part Number is shown.

Part Number
KLN06
KLN08
KLN10
KLN12
KLN16
KLN20
KLN24
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M6 x 1.0201373.24.510M6 x 1.0
1 Piece(s)Available

8 Days or more

M8 x 1.25221683.2520M8 x 1.25
1 Piece(s)Available

10 Days or more

M10 x 1.52519105.2530M10 x 1.5
1 Piece(s)Available

8 Days or more

M12×1.753226126.2746M12×1.75
1 Piece(s)Available

8 Days or more

M16×2.03832156.2788M16×2.0
1 Piece(s)Available

8 Days or more

M20×2.54538188.27.5149M20×2.5
1 Piece(s)Available

8 Days or more

M24×35045248.27.5254M24×3

Loading...

  1. 1

Basic Information

E(mm) 1.5 Material SUM22 Heat Treatment Tempering HRC35-40
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support