(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bar Screw (Part Numbers)

Bar Screw
  • Volume Discount

SUM22/black oxide finished bar screw.

Part Number

Configured Part Number is shown.

BSM12075

Part Number
BSM12075
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M1266752069.750206105M12

Loading...

  1. 1

Basic Information

Material SUM22 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part BSM12075 in the Bar Screw series.

Products like this...

Part Number
BSM06025
BSM06035
BSM06050
BSM08025
BSM08035
BSM12100
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M619251234.53210511M6
1 Piece(s)Available

10 Days or more

M629351234.53210516M6
1 Piece(s)Available

8 Days or more

M644501234.53210520M6
1 Piece(s)Available

10 Days or more

M818251446.24512520M8
1 Piece(s)Available

10 Days or more

M828351446.24512523M8
1 Piece(s)Available

10 Days or more

M12911002069.750206120M12

Additional Products in this Category

Tech Support