(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Jack Screw

Jack Screw
  • Volume Discount

SUM22/quenched HRC30±5 jack screw.

Part Number

Configured Part Number is shown.

Part Number
JS06
JS08
JS10
JS12
JS16
JS20
JS24
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

8 Days or more

M640102012663.24.535M6
1 Piece(s)Available

10 Days or more

M845122214773.2560M8
1 Piece(s)Available

10 Days or more

M1050142516885.2590M10
1 Piece(s)Available

8 Days or more

M126016322010106.27166M12
1 Piece(s)Available

10 Days or more

M167020382512126.27304M16
1 Piece(s)Available

10 Days or more

M208022453216168.27.5495M20
1 Piece(s)Available

10 Days or more

M2410028503822228.27.5932M24

Loading...

  1. 1

Basic Information

H(mm) 2 Material SUM22 Heat Treatment Hardening
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support