(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Screw (F Type)

Clamping Screw (F Type)
  • Volume Discount

[Features]
· SCS-R can reliably clamp workpieces with point contact. SCS-F can be rotated up to 9° flexibly.
· Securely clamps even on inclined surfaces.

Part Number

Configured Part Number is shown.

Part Number
SCS-M4X6-F
SCS-M4X10-F
SCS-M4X16-F
SCS-M5X8-F
SCS-M5X12-F
SCS-M5X20-F
SCS-M6X10-F
SCS-M6X16-F
SCS-M6X20-F
SCS-M6X25-F
SCS-M8X12-F
SCS-M8X20-F
SCS-M8X25-F
SCS-M8X30-F
SCS-M10X12-F
SCS-M10X16-F
SCS-M10X20-F
SCS-M10X25-F
SCS-M10X35-F
SCS-M12X16-F
SCS-M12X20-F
SCS-M12X30-F
SCS-M12X40-F
SCS-M16X20-F
SCS-M16X25-F
SCS-M16X35-F
SCS-M16X50-F
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

12 Days or more

M4X0.72.52620.4M4
1 Piece(s)Available

10 Days or more

M4X0.72.521020.7M4
1 Piece(s)Available

10 Days or more

M4X0.72.521621M4
1 Piece(s)Available

10 Days or more

M5X0.832.582.50.8M5
1 Piece(s)Available

10 Days or more

M5X0.832.5122.51.3M5
1 Piece(s)Available

10 Days or more

M5X0.832.5202.52.3M5
1 Piece(s)Available

10 Days or more

M6X1.043103.21.5M6
1 Piece(s)Available

10 Days or more

M6X1.043163.22.5M6
1 Piece(s)Available

8 Days or more

M6X1.043203.23.4M6
1 Piece(s)Available

8 Days or more

M6X1.043253.24M6
1 Piece(s)Available

8 Days or more

M8X1.255.54124.53.2M8
1 Piece(s)Available

10 Days or more

M8X1.255.54204.55.7M8
1 Piece(s)Available

10 Days or more

M8X1.255.54254.57.7M8
1 Piece(s)Available

8 Days or more

M8X1.255.54304.59M8
1 Piece(s)Available

10 Days or more

M10X1.5751265M10
1 Piece(s)Available

10 Days or more

M10X1.5751667M10
1 Piece(s)Available

10 Days or more

M10X1.5752069.5M10
1 Piece(s)Available

10 Days or more

M10X1.57525611M10
1 Piece(s)Available

8 Days or more

M10X1.57535616M10
1 Piece(s)Available

10 Days or more

M12X1.758.56167.210M12
1 Piece(s)Available

10 Days or more

M12X1.758.56207.212.5M12
1 Piece(s)Available

10 Days or more

M12X1.758.56307.220M12
1 Piece(s)Available

10 Days or more

M12X1.758.56407.228M12
1 Piece(s)Available

10 Days or more

M16X21282010.722M16
1 Piece(s)Available

10 Days or more

M16X21282510.728M16
1 Piece(s)Available

10 Days or more

M16X21283510.741M16
1 Piece(s)Available

10 Days or more

M16X21285010.748M16

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support