(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight resin tool box.
[Features]
· Thick-walled molding.
· Thick molded with ABS for excellent impact resistance and for durability with hard usage.
· Made of resin (ABS), rugged with a lightweight finish.
· With translucent pocket on the back cover lid.
· Inner tray x 1 pc.
[Applications]
· Ideal for storage of tools, etc.
· Convenient for storing rags, working gloves, etc.
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Resin Tool Box | Case Dimensions (Frontage x Depth x Height)(mm) | 386×179×161 |
---|---|---|---|---|---|
Case Color | Blue | Mass(g) | 1300 | Material | ABS |
Features | Load Resistance: 20 kg |
Please check the type/dimensions/specifications of the part B-54-B in the Tool Box B-54 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy