(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wrist Strap F-152

Wrist Strap F-152

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wrist Strap F-152
  • Wrist Strap F-152
  • Volume Discount

A wrist strap that can be used even by those who have an allergy to metals.
[Features]
· A mechanism that releases static electricity from the conductive wristband attached to the wrist, via the grounded grounding wire.
· The band part is dyed and weaved using copper ion and weaved acrylic instead of metal fibers.
· The wrist band and grounding wire are connected by a snap button
· The grounding wire can be easily removed, even with the wrist band still on the wrist.
· The grounding wire connector has a 1MΩ body protection resistor inserted.
· Prevents risk of electric shock, even if there is an electric current from the ground path due to accident, etc.
[Applications]
· As it diffuses static electricity that is produced while moving, it prevents electric shocks that would break or shock electronic parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F-152
F-152-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Other Type Size Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

Banana plug/alligator clip included-Wrist Wrap1600mm401 pc.
1 Piece(s)Available

8 Days or more

OtherOptionWrist band for F-152--1 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Ground Cord Length(m) 1.6 Cord Total Length(cm) 310
Coil Length(cm) 27 Color Black Amount Of Content 1 pc.

Additional Products in this Category

Tech Support