(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Giant Clam Vise (B Type) Eco Series

Giant Clam Vise (B Type) Eco Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Specification: Plate can be attached / Main Unit Color: Dark Gray
•Feature 1: Strength and quality are equivalent to conventional products, but at a lower price

Part Number

Configured Part Number is shown.

Part Number
B25V
B38V
B50V
B75V
B100V
B125V
B150V
B200V
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
Maximum Opening
(mm)
Jaw Depth
(mm)
Plate Swivel Angle (A)
(°)
Weight
(g)
1 Piece(s)Available

9 Days or more

2528.51920130
1 Piece(s)Available

9 Days or more

38402620170
1 Piece(s)Available

9 Days or more

50523412320
1 Piece(s)Available

8 Days or more

75774612740
1 Piece(s)Available

9 Days or more

10010260121500
1 Piece(s)Available

9 Days or more

12512665122000
1 Piece(s)Available

9 Days or more

15015175122550
1 Piece(s)Available

8 Days or more

20020097123900

Loading...

  1. 1

Basic Information

Specifications Plate can be attached / Main Unit Color: Dark Gray Features 1 Strength and quality are equivalent to conventional products, but at a lower price

Additional Products in this Category

Tech Support