(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pick-Up Tool【1-3 Pieces Per Package】

Vacuum Pick-Up Tool
  • Volume Discount

Vacuum pick which is ideal for objects which cannot be grasped using tweezers.
[Features]
· Low cost adsorption type tweezers with improved operability.
· Ultralight weight of 12 g.
· The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object.
· It can firmly suction onto a workpiece in 2 actions.
· Nozzles and pads can be stored inside the grip.
[Applications]
· When handling tiny electronic parts and camera lenses, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-831
P-832-M
P-832-S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Part Type Replacement Tips Part Models Details Type Applicable Model Size Adsorption Capacity
(g)
Material Weight
(g)
Tip Color Packaging Quantity Accessory Features
1 Piece(s)Available

10 Days or more

137Main BodyAvailable-Vacuum pick (main unit)---Pad: silicone rubber, main unit: ABS12Pad: 2201Pad, 3 types (S, M, L), nozzle (straight, curved)For objects difficult to pick up by tweezers. Vacuum pack with lower cost and improved operation.

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

-Part-ChipPad (spare parts)For P-831/835M (Pad Diameter: 6.5 mm φ)50Silicone Rubber-2203 pcs.--

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

-Part-ChipPad (spare parts)For P-831/835S (Tray diameter 3.5 mmφ)4Silicone Rubber-2203 pcs.--

Loading...

  1. 1

Basic Information

Tip Model Other Single / Multiple Single Item

Additional Products in this Category

Tech Support