(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Reamer K-441/K-442/K-443/K-444

Tapered Reamer K-441/K-442/K-443/K-444
  • Volume Discount

A taper reamer that boasts outstanding sharpness and durability.
[Features]
· K-441, K-442, K-443 and K-444 are available.
· Can be used in various applications according to the hole diameters and taper angles.
· Perfect for work that requires application of torque as it comes with a handle.
· Allows cutting by rotating clockwise.
· Excellent sharpness and outstanding durability.
[Applications]
· Ideal for modification and enlargement of holes in metal plates, aluminum plates, thin iron plates, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-441
K-442
K-443
K-444
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Taper angle
(゜)
Applicable Size
(㎜φ)
Number of flutes Weight
(g)
1 Piece(s)Available

10 Days or more

12473 to 12665
1 Piece(s)Available

10 Days or more

124103 to 16695
1 Piece(s)Available

10 Days or more

124124~227155
1 Piece(s)Available

10 Days or more

149204~327330

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Single Item Grip Type Stainless Steel

Additional Products in this Category

Tech Support