(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Under-Neck Short Ball Point L Type Wrench Set BS900S

Under-Neck Short Ball Point L Type Wrench Set BS900S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A short hex bar wrench set that prevents abrasion of the hex portion and features both high strength and toughness.
[Features]
· Ideal for the tightening and loosening of hex socket bolts and hex socket set screws in places with height restrictions.
· Holder included. Mass: 0.26 kg.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· 9-piece set. L-shaped standard type with short underhead.
[Applications]
· Ideal for assembly of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

BS900S

 
Part Number
BS900S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Total Length (L Size)(mm) 112 / 74 / 101 / 58 / 65 / 89 / 128 / 51 / 78 Hex Neck Length (H Size) L-Model Only(mm) 16 / 18 / 4 / 6 / 8 / 9 / 11 / 13 / 5
Material Special Alloy Steel Set Content 1.5、2、2.5、3、4、5、6、8、10 Weight(g) 260

Additional Products in this Category

Tech Support