(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Disc

Cup Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A product which can polish both bottom and side surfaces at the same time.

[Features]
· The tip (bottom) can also be used for added convenience.
· Polishing cloth extends further than the shaft so the bottom and sides can be used for 2 surface simultaneous polishing.
· Unlikely to clog, allowing a uniform finish to be achieved throughout.
· It is elastic, easy to fit to the workpiece.
· Due to heat dissipation, it does not alter the polished material.
· Excellent autogenous properties.
· Ideal for polishing flat surfaces, bottom surfaces and corners

Part Number

Configured Part Number is shown.

Part Number
CP1020A4
CP1520A6
CP2020A6
CP2525A6
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Grit Size
(#)
1 Piece(s)Available

21 Days or more

1020360
1 Piece(s)Available

9 Days or more

15203100
1 Piece(s)Available

21 Days or more

20203100
1 Piece(s)Available

21 Days or more

25256100

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Packaging Quantity(Book) 10
Maximum Engine Speed(min-1) 5000

Additional Products in this Category

Tech Support