(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel with Yellow Felt Shaft【10 Pieces Per Package】

Wheel with Yellow Felt Shaft
  • Volume Discount

[Features]
· Ideal for finishing soft metal, non-metal and resin.
· WA (alumina) impregnated type.

Part Number

Configured Part Number is shown.

FET15253

Part Number
FET15253
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

54 Days or more

Loading...

  1. 1

Basic Information

Use Polishing Material Felt Major Diameter(mm) 15
Width(mm) 25 Shaft Diameter(mm) 3 Shape Shell type
Packaging Quantity(Book) 10 Maximum Engine Speed(min-1) 30000

Additional Products in this Category

Tech Support