(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 3
•Shaft Length (mm): 35
•Max. Rotational Speed (min-1(r.p.m)): 12000
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Shaft length(mm) | 35 | Max. Rotational Speed(min-1(r.p.m)) | 12000 | Application | For base processing before mirror finish. |
Tool Used | Hand Grinder, Micro Grinder | Packaging Quantity(units/sheets) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy