(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina Zirconia, BY【1-50 Pieces Per Package】

Belt Polishing Materials - Abrasive Cloth Belt for Metal Working, Alumina Zirconia, BY

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sizes can be used for a wide range of applications, from belt sanders to tabletop grinders.

[Features]
· Connects both ends of polishing cloth/paper to form a belt.
· Since abrasive grains are removed from the joint part so as not to affect the finished surface, stable polishing can be performed without generating a joint mark.
· Can be used for a wide range of applications from belt sander to desktop polisher depending on the size.
· Use for dry type polishing.

Part Number

Configured Part Number is shown.

Part Number
BY10-120
EZB-83
EZB-85
EZB-86
EZB-87
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Particle Size
(#)
With / Without Joint
1 Piece(s)Available

39 Days or more

10330120Available
1 Piece(s)Available

59 Days or more

830040-
1 Piece(s)Available

49 Days or more

830080-

50 Pieces Per Package

1 Pack(s)Available

49 Days or more

8300100-
1 Piece(s)Available

49 Days or more

8300120-

Loading...

  1. 1

Basic Information

Useable Tools Electrical and pneumatic hand tools (such as Belton) Base Material Cloth Abrasive Alumina Zirconia (AZ)
Joint Type Vat Joint Packaging Quantity(Book) 50

Additional Products in this Category

Tech Support