(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Waterproof Paper C32P【50-100 Pieces Per Package】

Waterproof Paper C32P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
19C32P-230-280-80
19C32P-230-280-100
19C32P-230-280-1000
19C32P-230-280-120
19C32P-230-280-1200
19C32P-230-280-150
19C32P-230-280-1500
19C32P-230-280-180
19C32P-230-280-2000
19C32P-230-280-240
19C32P-230-280-320
19C32P-230-280-400
19C32P-230-280-600
19C32P-230-280-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

8050

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

100100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

120100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

1200100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

150100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

1500100

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

180100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2000100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

240100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

320100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

400100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

600100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

800100

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 230 Length(mm) 280 Surface Color Deep Gray
Back Surface Color Brown Type of base material Latex Type Paper

Additional Products in this Category

Tech Support