(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Skill Touch R-2【25 Pieces Per Package】

Skill Touch R-2
  • Volume Discount

[Features]
· Resibon's original grinding wheel with added natural flexibility achieved by making its own SKILL TOUCH into a unique flat-cone shape.
· Similarly to SKILL TOUCH, it exhibits multifunctionality with various materials.

Part Number

Configured Part Number is shown.

Part Number
R21252-AC46
R21252-AC60
R21252-AC80
R21252-AC100
R21252-WA46
R21252-WA60
R21252-WA80
R21252-WA100
R21253-AC36
R21502-AC60
R21502-AC80
R21502-AC120
R21503-AC36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Object to be ground Particle Size
(#)
abrasive grain Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1252general steel / Cast Iron46ACR2 1G125 X 2 X 22AC 46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1252general steel / Cast Iron60ACR2 1G125 X 2 X 22AC 60

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1252general steel / Cast Iron80ACR2 1G125 X 2 X 22AC 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1252general steel / Cast Iron100ACR2 1G125 X 2 X 22AC 100

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1252Stainless Steel / Alloy Steel46WAR2 1G125 X 2 X 22WA 46

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1252Stainless Steel / Alloy Steel60WAR2 1G125 X 2 X 22WA 60

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1252Stainless Steel / Alloy Steel80WAR2 1G125 X 2 X 22WA 80

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

1252Stainless Steel / Alloy Steel100WAR2 1G125 X 2 X 22WA 100

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1253general steel / Cast Iron36ACR2 1G125 X 3 X 22AC 36

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1502general steel / Cast Iron60ACR2 1G150 X 2 X 22AC 60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1502general steel / Cast Iron80ACR2 1G150 X 2 X 22AC 80

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1502general steel / Cast Iron120ACR2 1G150 X 2 X 22AC 120

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1503general steel / Cast Iron36ACR2 1G150 X 3 X 22AC 36

Loading...

  1. 1

Basic Information

Internal Diameter(mm) 22 Features Durability emphasized Maximum operating rotation speed(m/s) 72
Reinforcing material (glass cloth)(Sheets) 1 Dedicated pad Use a dedicated pad. Skill Touch Gift Coupon Enclosed Product
Features Superior workability Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support