(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mighty Touch

Mighty Touch
  • Volume Discount

•Abrasive Grain: B
•Particle Size: 170
•Shape: 1A1
•Binding Agent: VP2
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 45

PDF

Part Number

Configured Part Number is shown.

SMV0108

Part Number
SMV0108
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

19 Days or more

Loading...

  1. 1

Basic Information

Outer Diameter (D)(mm) 180 Thickness (T)(mm) 13 Hole Diameter (H)(mm) 31.75
Abrasive grain B Particle Size 170 Degree of Coupling (X layer = 5 mm)
Shape 1A1 Binding Agent VP2 Peripheral Speed (Maximum Peripheral Velocity Used)(m/s) 45

Please check the type/dimensions/specifications of the part SMV0108 in the Mighty Touch series.

Additional Products in this Category

Tech Support