(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Macro Pallet Holder 70 x 70

Macro Pallet Holder 70 x 70

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Note: Automatic Exchange Supported
•Weight: 3kg
•Remark: Before clamping the chuck, please attach it to a workbench or jig.
•Fixed Indexed Position: 4×90°
•Dimension 1: 70x70x12.5mm

Part Number

Configured Part Number is shown.

3R-601.7-P

Part Number
3R-601.7-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

29 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Jigs Fixed Indexed Position 4×90° Dimensions 1 70x70x12.5mm
Mounting Screw Hole 8 pcs. Surface Treatment Z-Axis and Mounting Surface Grinding Completed, Anti-Rust Processed Note Automatic Exchange Supported
Weight 3kg Remarks Before clamping the chuck, please attach it to a workbench or jig.

Please check the type/dimensions/specifications of the part 3R-601.7-P in the Macro Pallet Holder 70 x 70 series.

Additional Products in this Category

Tech Support