(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Dropper

Short Dropper

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Dimension 1: φ20×36.9mm
•Dimension 2: φ7 mm Equipped with jet holes

PDF

Part Number

Configured Part Number is shown.

3R-605.2

 
Part Number
3R-605.2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Jigs Dimensions 1 φ20×36.9mm Dimensions 2 φ7 mm Equipped with jet holes

Please check the type/dimensions/specifications of the part 3R-605.2 in the Short Dropper series.

Additional Products in this Category

Tech Support