(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· A high-precision compact scale that can be stacked to save space.
[Features]
· A compact scale.
· Storage case supplied as standard.
· Can be stored by stacking.
· Detachable, Washable Upper Tray / Stainless Steel Weighing Tray (SUS304) Sold Separately
[Applications]
· Wide range of applications: Industry, agriculture, school, culinary, etc.
Part Number
Configured Part Number is shown.
HT-5000
Main applications | Weighing instruments | Type | Main Body |
---|---|---|---|
Capacity(g) | 5100 | Minimum Display(g) | 1 |
Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | Available |
PC Connection Function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 130 |
Measurement Plate Dimensions W(mm) | 132 | Printer Connection Function | No (Cannot be connected) |
Dust-proof and waterproof function | None | Capacity(kg) | 5.1 |
Show More | |||
Weight(kg) | 0.55 | Power Supply | AA Batteries x 4 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) |
% Minimum Display(%) | 0.1 | RoHS | 10 |
Show Less |
Main applications | Weighing instruments | Type | Main Body | Capacity(g) | 5100 |
---|---|---|---|---|---|
Minimum Display(g) | 1 | Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | Available |
PC Connection Function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 130 | Measurement Plate Dimensions W(mm) | 132 |
Printer Connection Function | No (Cannot be connected) | Dust-proof and waterproof function | None | Capacity(kg) | 5.1 |
Weight(kg) | 0.55 | Power Supply | AA Batteries x 4 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) | % Minimum Display(%) | 0.1 |
Please check the type/dimensions/specifications of the part HT-5000 in the High Precision Digital Balance Compact Scale HT Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy