(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Dust/Water-Proof Digital Scale Ultra Hard Wash

Dust/Water-Proof Digital Scale Ultra Hard Wash
  • Volume Discount

SC Series feature an IP68 rated all stainless steel base, column and weighing pan. The fully sealed waterproof molded indicator provides extended battery life. Weighing modes include parts counting lb, kg, oz.
•Fast stabilization time - 1 second. Stainless steel weigh pan, stainless steel frame and column
•IP68 dust and water protection. Washdown construction for easy cleaning
•Legal for Trade for US (NTEP) and Canada (MC),
•Battery operation with 6 D cells (not included), up to 4500 hours run time
•Application modes include Hi/Low comparator, counting, and multiple weighing units
•Supersized LCD with 39 mm character height.

Part Number

Configured Part Number is shown.

SC-150KAL

Part Number
SC-150KAL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 150000
Minimum Display(g) 20 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 530 Measurement Plate Dimensions W(mm) 390
Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function Available Shape Integrated Type (with Pole)
External dimension (W)(mm) 390 External dimensions (D)(mm) 688 External dimensions (H)(mm) 717
Capacity(kg) 150 Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP68) PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Weight(kg) 16 Power Supply D Batteries x 6 (Sold Separately)
% Minimum Display(%) 1

Please check the type/dimensions/specifications of the part SC-150KAL in the Dust/Water-Proof Digital Scale Ultra Hard Wash series.

Additional Products in this Category

Tech Support