(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Steel Straight Edge Class A (Not Hardened)

Part Number

Configured Part Number is shown.

ST-A2000

 
Part Number
ST-A2000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

47 Days or more

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Nominal Dimensions(mm) 2000 Straightness(μm) 22 Length(mm) 2000
Thickness(mm) 18 Width(mm) 80

Please check the type/dimensions/specifications of the part ST-A2000 in the Standard Steel Straight Edge Class A (Not Hardened) series.

Additional Products in this Category

Tech Support