(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

T Type Machinist Square

Part Number

Configured Part Number is shown.

 
Part Number
TS-100
TS-1000
TS-150
TS-200
TS-250
TS-300
TS-400
TS-500
TS-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Long side width
(mm)
Long side thickness
(mm)
Bottom Full Length
(mm)
Base Surface Width
(mm)
Bottom Thickness
(mm)
Perpendicularity
(±mm)
1 Piece(s)Available

26 Days or more

10070100100202.57018100.03
1 Piece(s)Available

26 Days or more

1501001000100065864045300.12
1 Piece(s)Available

26 Days or more

20014015015024310020120.035
1 Piece(s)Available

26 Days or more

250175200200293.514024140.04
1 Piece(s)Available

26 Days or more

300200250250293.517526160.045
1 Piece(s)Available

26 Days or more

4006030030035420030180.05
1 Piece(s)Available

26 Days or more

50033040040040526034200.06
1 Piece(s)Available

26 Days or more

60036050050046533036220.07
1 Piece(s)Available

26 Days or more

100064060060050536038240.08

Loading...

  1. 1

Basic Information

Product Type Other Angle(°) 90 Scale NA

Additional Products in this Category

Tech Support