(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Clamp (Part Numbers)

Universal Clamp
  • Volume Discount

It can steplessly fasten tall and short workpieces.

Part Number

Configured Part Number is shown.

EUC150PN-6

Part Number
EUC150PN-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Range A
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)
1 Piece(s)Available

10 Days or more

0 - 145180.542190232657123R2539°4.3922TNM2220M20x250

Loading...

  1. 1

Basic Information

Material Forging S45C Surface Treatment Rust Prevention

Please check the type/dimensions/specifications of the part EUC150PN-6 in the Universal Clamp series.

Products like this...

Part Number
EUC090PN-3
EUC090PN-4
EUC100PN-1
EUC100PN-2
EUC150PN-7
EUC150PN-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Range A
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)
1 Piece(s)Available

10 Days or more

0 - 90722095115384215R1351°0.7712TNM1210M10x145
1 Piece(s)Available

8 Days or more

0 - 90722095115384215R1351°0.814TNM1410M10x145
1 Piece(s)Available

10 Days or more

0 - 10093.525112137424616R1647°1.4418TNM1816M16x175 (Normal)
1 Piece(s)Available

10 Days or more

0 - 10093.525112137424616R1647°1.4620TNM2016M16x175
1 Piece(s)Available

10 Days or more

0 - 15017542190232657123R2541°4.1820TNM2018M18x250
1 Piece(s)Available

8 Days or more

0 - 155172.542190232657123R2542°4.0918TNM1816M16x250

Additional Products in this Category

Tech Support