(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Low Height Clamp (Part Numbers)

Mini Low Height Clamp
  • Volume Discount

With wrench operation from the side, the jaw is locked in the downward direction, and the workpiece does not rise up.

Part Number

Configured Part Number is shown.

MLC18

Part Number
MLC18
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force H1
(kN)
Tightening Force H2
(kN)
1 Piece(s)Available

10 Days or more

100502544634M161.2518361.4

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part MLC18 in the Mini Low Height Clamp series.

Products like this...

Part Number
MLC14
MLC16
MLC17
MLC20
MLC22
MLC24
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force H1
(kN)
Tightening Force H2
(kN)
1 Piece(s)Available

10 Days or more

80402033926M120.6514220.9
1 Piece(s)Available

10 Days or more

80402033926M120.6516220.9
1 Piece(s)Available

10 Days or more

100502544634M141.1516321.2
1 Piece(s)Available

10 Days or more

100502544634M161.320361.4
1 Piece(s)Available

10 Days or more

140783056550M203.1522361.4
1 Piece(s)Available

10 Days or more

140783056550M203.324361.4

Additional Products in this Category

Tech Support