(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Side Clamp 6844 (Part Numbers)

Toggle Side Clamp 6844
  • Volume Discount

6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.

Part Number

Configured Part Number is shown.

6844NI-5

Part Number
6844NI-5
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)
1 Piece(s)Available

10 Days or more

1625 to 926735M24x1.524M1230~501.244M12x50175x155

Loading...

  1. 1

Basic Information

Material SUS304

Please check the type/dimensions/specifications of the part 6844NI-5 in the Toggle Side Clamp 6844 series.

Products like this...

Part Number
6844NI-2
6844NI-3
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)
1 Piece(s)Available

10 Days or more

1014~352115M16x1.513M617~250.1311M6x2570x85
1 Piece(s)Available

10 Days or more

1218~574025M20x1.516M822~350.322.52.5M8x35110x135

Additional Products in this Category

Tech Support