(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Part of Wedge Clamp (for T-Shaped Grooves) (Part Numbers)

Clamp Part of Wedge Clamp (for T-Shaped Grooves)
  • Volume Discount

Clamp part of wedge clamp for T-grooves, flat type.

Part Number

Configured Part Number is shown.

KCL16TC-18

Part Number
KCL16TC-18
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141.3184.5385

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish
A Size Tolerance(mm) ±0.01

Please check the type/dimensions/specifications of the part KCL16TC-18 in the Clamp Part of Wedge Clamp (for T-Shaped Grooves) series.

Products like this...

Part Number
KCH12TC-18
KCH16TC-18
KCH16TC-20
KCH16TC-22
KCL16TC-20
KCL16TC-22
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

20198407561306963312M10M128100.6184304
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141184.5385
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141204.5385
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141.1224.5385
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141.3204.5385
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141.4224.5385

Additional Products in this Category

Tech Support