(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Clamp - S45C Steel, PC Series (Part Numbers)

Plain Clamp - S45C Steel, PC Series
  • Volume Discount

S45C/quenched HRC30±5 plane clamp.

Part Number

Configured Part Number is shown.

PC00501

Part Number
PC00501
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Applicable Bolt
1 Piece(s)Available

10 Days or more

100381927311722175M20

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part PC00501 in the Plain Clamp - S45C Steel, PC Series series.

Products like this...

Part Number
PC00203
PC00301
PC00302
PC00503
PC00601
PC00602
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Applicable Bolt
1 Piece(s)Available

10 Days or more

150251956281711245M10
1 Piece(s)Available

10 Days or more

6025121823111375M12
1 Piece(s)Available

10 Days or more

100321932281713160M12
1 Piece(s)Available

15 Days or more

200503056412522725M20
1 Piece(s)Available

10 Days or more

150503242442724625M22
1 Piece(s)Available

10 Days or more

200503248473023.81000M22

Additional Products in this Category

Tech Support