(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Clamp - S45C Steel, PC Series (Part Numbers)

Plain Clamp - S45C Steel, PC Series
  • Volume Discount

S45C/quenched HRC30±5 plane clamp.

Part Number

Configured Part Number is shown.

PC00202

Part Number
PC00202
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Applicable Bolt
1 Piece(s)Available

10 Days or more

100251638251411115M10

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part PC00202 in the Plain Clamp - S45C Steel, PC Series series.

Products like this...

Part Number
PC00103
PC00201
PC00203
PC00301
PC00302
PC00303
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Applicable Bolt
1 Piece(s)Available

10 Days or more

15025195627179245M8
1 Piece(s)Available

10 Days or more

6025121922111155M10
1 Piece(s)Available

10 Days or more

150251956281711245M10
1 Piece(s)Available

10 Days or more

6025121823111375M12
1 Piece(s)Available

10 Days or more

100321932281713160M12
1 Piece(s)Available

10 Days or more

150322251331913290M12

Additional Products in this Category

Tech Support