(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Clamping Screw (R Type)

Clamping Screw (R Type)
  • Volume Discount

[Features]
· SCS-R can reliably clamp workpieces with point contact. SCS-F can be rotated up to 9° flexibly. Can reliably clamp angled surfaces

Part Number

Configured Part Number is shown.

Part Number
SCS-M4X6-R
SCS-M4X10-R
SCS-M4X16-R
SCS-M5X8-R
SCS-M5X12-R
SCS-M5X20-R
SCS-M6X10-R
SCS-M6X16-R
SCS-M6X20-R
SCS-M6X25-R
SCS-M8X10-R
SCS-M8X12-R
SCS-M8X20-R
SCS-M8X25-R
SCS-M8X30-R
SCS-M10X12-R
SCS-M10X16-R
SCS-M10X20-R
SCS-M10X25-R
SCS-M10X35-R
SCS-M12X16-R
SCS-M12X20-R
SCS-M12X30-R
SCS-M12X40-R
SCS-M16X20-R
SCS-M16X25-R
SCS-M16X35-R
SCS-M16X50-R
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M42.526.50.4M4
1 Piece(s)Available

8 Days or more

M42.5210.50.7M4
1 Piece(s)Available

10 Days or more

M42.5216.51M4
1 Piece(s)Available

8 Days or more

M532.58.60.8M5
1 Piece(s)Available

10 Days or more

M532.512.61.3M5
1 Piece(s)Available

8 Days or more

M532.520.62.3M5
1 Piece(s)Available

10 Days or more

M64310.81.5M6
1 Piece(s)Available

10 Days or more

M64316.82.5M6
1 Piece(s)Available

10 Days or more

M64320.83.4M6
1 Piece(s)Available

8 Days or more

M64325.84M6
1 Piece(s)Available

10 Days or more

M85.5411.22.5M8
1 Piece(s)Available

10 Days or more

M85.5413.23.2M8
1 Piece(s)Available

10 Days or more

M85.5421.25.7M8
1 Piece(s)Available

10 Days or more

M85.5426.27.7M8
1 Piece(s)Available

13 Days or more

M85.5431.29M8
1 Piece(s)Available

10 Days or more

M107513.75M10
1 Piece(s)Available

10 Days or more

M107517.77M10
1 Piece(s)Available

10 Days or more

M107521.79.5M10
1 Piece(s)Available

10 Days or more

M107526.711M10
1 Piece(s)Available

10 Days or more

M107536.716M10
1 Piece(s)Available

10 Days or more

M128.561810M12
1 Piece(s)Available

10 Days or more

M128.562212.5M12
1 Piece(s)Available

10 Days or more

M128.563220M12
1 Piece(s)Available

10 Days or more

M128.564228M12
1 Piece(s)Available

10 Days or more

M1612823.322M16
1 Piece(s)Available

10 Days or more

M1612828.328M16
1 Piece(s)Available

10 Days or more

M1612838.841M16
1 Piece(s)Available

10 Days or more

M1612853.348M16

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support