(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Enclosure]CK Type IP67 Compact Series

[Ilme Enclosure]CK Type IP67 Compact Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

30 × 30 mm ultra-compact connector enclosure.
The manufacturer has a wide range of lineup.
[Features]
・ Material: Resin/metal
・ Color: White/black
・ Connection method: Angle straight
・ Entry size: PG11, M20, M25

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CK 03 CAN
CK 03 CN
CK 03 CX
CK 03 CXA
CK 03 CXAN
CK 03 CXN
CK 03 I
CK 03 IA
CK 03 IAN
CK 03 IAPNS
CK 03 IAPS
CK 03 IN
CK 03 VAS
CK 03 VGNS
CK 03 VGS
CK 03 VNS
CK 03 VS
CKA 03 APS
CKA 03 C
CKA 03 CA
CKA 03 I
CKA 03 IA
CKA 03 VAS
CKA 03 VS
CKAG 03 C
CKAG 03 V
CKAG 03 VA
CKAX 03 APS
CKAX 03 CX
CKAX 03 CXA
CKAX 03 I
CKAX 03 IA
CKAX 03 IAPS
CKG 03 CN
CKG 03 VAN
CKG 03 VN
MK IAP20
MK IAPN20
MK V20
MK VA20
MK VAN20
MK VG20
MK VGN20
MK VN20
MKA AP20
MKA IAP20
MKA V20
MKA VA20
MKAG V20
MKAG VA20
MKAX IAP20
MKAX VG20
MKG VAN20
MKG VN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Series Initials Representative standards Part names Color Hood Entry Direction Entry dimensions
(mm)
Details Notes Application
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCoverBlack--With pegs-For male inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCoverBlack--With pegs / With seal-For female inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCoverWhite-- With lever / With seal -For female inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCoverWhite--With lever-For male inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCoverBlack--With lever-For male inserts
10 Piece(s)Available

Quote

10A/B/CUL / CULCoverBlack-- With lever / With seal -For female inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULBulkhead housingWhite--With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housingWhite--With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housingBlack--With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housingBlack-11With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housingWhite-11With lever--
10 Piece(s)Available

8 Days or more

10A/B/CUL / CULBulkhead housingBlack--With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodWhiteSide11With pegs--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodBlackTop11With lever--
10 Piece(s)Available

8 Days or more

10A/B/CUL / CULHoodWhiteTop11With lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodBlackTop11With pegs--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodWhiteTop11With pegs--
10 Piece(s)Available

8 Days or more

10A/B/CUL / CULAngle bulkhead housing--11 With zinc-plated steel lever / Bulkhead hole closing --
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCover---With pegs / With sealAs far as possible, use enclosure CKAX (stainless-steel lever type).For female inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCover---With pegsAs far as possible, use enclosure CKAX (stainless-steel lever type).For male inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULBulkhead housing---With zinc-plated steel lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housing---With zinc-plated steel lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood-Side11With pegs--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood-Side11With pegs--
10 Piece(s)Available

Quote

10A/B/C-Cover---With pegs / With seal--
10 Piece(s)Available

Quote

10A/B/C-Hood-Top11With pegs / With seal--
10 Piece(s)Available

Quote

10A/B/C-Hood-Side11With pegs / With seal--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housing--11 With stainless-steel lever / Bulkhead hole closing --
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCover--- With stainless-steel lever / With seal -For female inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULCover---With stainless-steel lever-For male inserts
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULBulkhead housing---With stainless-steel lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housing---With stainless-steel lever--
10 Piece(s)Available

6 Days or more

10A/B/CUL / CULAngle bulkhead housing--11With zinc-plated steel lever--
10 Piece(s)Available

Quote

10A/B/C-CoverBlack--With pegs / With seal--
100 Piece(s)Available

Quote

10A/B/C-HoodBlackSide11With pegs / With seal--
10 Piece(s)Available

Quote

10A/B/C-HoodBlackTop11With pegs / With seal--
10 Piece(s)Available

6 Days or more

10MNOUL / CULAngle bulkhead housingWhite-20With lever--
10 Piece(s)Available

6 Days or more

10MNOUL / CULAngle bulkhead housingBlack-20With lever--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodWhiteTop20With pegs--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodWhiteSide20With pegs--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodBlackSide20With pegs--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodWhiteTop20With lever--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodBlackTop20With lever--
10 Piece(s)Available

6 Days or more

10MNOUL / CULHoodBlackTop20With pegs--
10 Piece(s)Available

Quote

10MNOUL / CULAngle bulkhead housing--20 With zinc-plated steel lever / Bulkhead hole closing --
10 Piece(s)Available

Quote

10MNOUL / CULAngle bulkhead housing--20With zinc-plated steel lever--
10 Piece(s)Available

Quote

10MNOUL / CULHood-Side20With pegs--
10 Piece(s)Available

8 Days or more

10MNOUL / CULHood-Side20With pegs--
10 Piece(s)Available

Quote

10MNO-Hood-Top20With pegs / With seal--
10 Piece(s)Available

Quote

10MNO-Hood-Side20With pegs / With seal--
10 Piece(s)Available

Quote

10MNOUL / CULAngle bulkhead housing--20With stainless-steel lever--
10 Piece(s)Available

Quote

10MNOUL / CULHood-Top20With stainless-steel lever--
100 Piece(s)Available

Quote

10MNO-HoodBlackSide20With pegs / With seal--
100 Piece(s)Available

Quote

10MNO-HoodBlackTop20With pegs / With seal--

Loading...

  1. 1

Basic Information

Connector Shape Square shape IP Rating Present Operating temperature range (min.)(℃) -40
Operating temperature range (max.)(℃) +125 Enclosure type C-TYPE Enclosure size(mm) 21.21

Additional Products in this Category

Tech Support