(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ MIXO (Modular Unit System) is an epoch-making system that can combine not only general electric signals but also
power, digital signal, and air piping into 1 connector set by a combination of internal modules.
・ By combining various wiring that conventionally required separate wiring into one,
the manufacturer realized system simplification.
・ By reducing the number of contact points, it also helps prevent problems and reduces costs.
Connector Shape | Square shape | Connector Series Initials | A/B/C | Cores | 4 |
---|---|---|---|---|---|
Application | Cable connection | Allowable Current(A) | 10 | Allowable Voltage(V) | 250 |
Connection direction | Straight | Representative standards | UL / CUL / CSA | Applicable wire size (cross section)(mm2) | 0.14 to 2.5 |
Applicable wire size(AWG) | 26 to 14 | Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +70 |
Material | Flame-resistant thermoplastic resin | Other standards | GOST |
Please check the type/dimensions/specifications of the part CX 8 JF in the [Ilme Modular RJ45 Insert Contact]MIXO Type series.
Part Number |
---|
CX 01 JF |
CX 01 JM |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy