(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Contact Pin]100 A Crimp Connection, Machined Pin (CGFA 16)

[Ilme Contact Pin]100 A Crimp Connection, Machined Pin CGFA 16

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·Since brass is machined with submicron accuracy, it boasts high strength and there is no need to worry about pin breakage during attachment and detachment
·It fits in 360-degree directions and has excellent earthquake resistance
·Rated current: up to 100 A
·Compatible wire size: AWG 8 to 2
·Type: silver plating
·Crimp tool: CPPZ C (Hydraulic crimp tool)

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

CGFA 16

Part Number
CGFA 16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
30 Piece(s)Available

6 Days or more

10Female (socket)166 to 5

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 100
Allowable Voltage(V) 1000 Wire connection method Crimp Representative standards CUL
Part names Silver plated crimp contact Surface treatment (material) Silver-Plated Other standards GL, GOST

Please check the type/dimensions/specifications of the part CGFA 16 in the [Ilme Contact Pin]100 A Crimp Connection, Machined Pin series.

Products like this...

Part Number
CGFA 25
CGFA 35
CGMA 16
CGMA 25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
30 Piece(s)Available

6 Days or more

10Female (socket)254 to 3
30 Piece(s)Available

6 Days or more

10Female (socket)352
30 Piece(s)Available

6 Days or more

10Male (plug)166 to 5
30 Piece(s)Available

6 Days or more

10Male (plug)254 to 3

Additional Products in this Category

Tech Support