(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure-Welding-Type Wire-To-Wire Connector NDC Series【10 Pieces Per Package】

Pressure-Welding-Type Wire-To-Wire Connector NDC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pressure-Welding-Type Wire-To-Wire Connector NDC Series
  • Pressure-Welding-Type Wire-To-Wire Connector NDC Series
  • Volume Discount

[Features]
· Simple connector for male and female connections.
· Wire stripping not required.
· Easy connection using pliers.

PDF

Part Number

Configured Part Number is shown.

NDC2420-J

 
Part Number
NDC2420-J
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

5 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Representative standards UL Number with packs(Piece) 100 pcs. (10 × 10) Material Polycarbonate (white)

Additional Products in this Category

Tech Support