(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hook-Up Wires - Silicone, Insulated, for LCDs (Part Numbers)

Hook-Up Wires - Silicone, Insulated, for LCDs
  • Volume Discount

High-voltage silicone rubber heat-resistant single core wire

 · Suitable for direct current high-voltage lead wires and LCD lead wires.
 · Ideal for backlight lead wire for LCDs.
 · Products available with withstand voltages of 3 KV to 20 KV.
 · Silicone rubber used for insulation provides excellent flexibility and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSU-DC6KV-20-W-300
RSU-DC10KV-18-P-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Finished outer diameter
(mm)
Sheath (outer coating) color Conductor structure (number of strands/strand diameter)
(Units/mm)
Rated voltage details
1 Piece(s)Available

8 Days or more

-[White] White10/0.26DC6KV
1 Piece(s)Available

8 Days or more

3Pink16/0.26DC10KV

Loading...

  1. 1

Basic Information

Rated voltage For High Voltages Shield None Properties Heat resistance / Cold resistance / Weatherproof
Insulation body materials Rubber Power supply/signal Dual use Maximum Operating Temperature(℃) 150

Additional Products in this Category

Tech Support