(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Connector - M12, Field Wireable

Circular Connector - M12, Field Wireable
  • Volume Discount

Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request.

Part Number

Configured Part Number is shown.

Part Number
7000-12461-0000000
7000-12541-0000000
7000-12581-0000000
7000-12661-0000000
7000-12681-0000000
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Connection direction Form Rated surge voltage
(kV)
Dimensions H × W × D
(mm)
1 Piece(s)Available

9 Days

Male3Straight124610.855×15×15
1 Piece(s)Available

9 Days

Male3Angle12541-40×40×15
1 Piece(s)Available

9 Days

Female3Straight125810.851×15×15
1 Piece(s)Available

9 Days

Female3Angle12661-37×40×15
1 Piece(s)Available

9 Days

Female4Angle12681-37×40×15

Loading...

  1. 1

Basic Information

Connector shape Round Connector series initials Number Series starting with M, N, O M12
Series starting with numerals 7000 Application Cable connection Allowable Current(A) 4
Allowable Voltage(V) 32 Wire connection method Welding IP Rating IP67 equivalent
Connection cross section(mm²) 0.25…0.5 Sealing range (cable Ø)(mm) 4…5.1 Wire isolation PVC, PP, TPE
Outer wire Ø(mm) 1.2…1.6 Locking of ports Screw thread M12 × 1 mm (recommended torque 0.6 Nm) self-securing Temperature range(°C) -25...+85
Country of Origin Germany Customs Tariff Number 85366990

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.