(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Monitor KM-N3-FLK

Power Monitor KM-N3-FLK

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Globally supported power monitor for inside control panels
"Value Design "Applicable products

[Features]
· Select connection method to suit host monitor
Compatible with CompoWay/F, Modbus(RTU), BACnet MS/TP and pulse output
· Multi-address system
· Push-In Plus terminal block
Structure of Push-In Plus terminal blocks helps reduce wiring mistakes with easy-to-insert terminals that hold wires firmly (RS-485 communication and pulse output terminals)
· Initial setup using setting tool improves efficiency
Communications and measurement conditions can be set together with ease
Configurations files can be saved and loaded in CSV format
· Wiring error detection
ALARM lamp blinks upon detection of incorrect wiring

PDF

Part Number

Configured Part Number is shown.

KM-N3-FLK

 
Part Number
KM-N3-FLK
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product name Power monitor Power supply voltage(V) 100 to 240 AC (separate from measurement voltage) Communication/output specifications RS-485 communications $ Pulse output

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.