(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switching Power Supply S8VK-X

Switching Power Supply S8VK-X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A new style of equipment preservation, brought about by making the power supply visible

[Features]
· Making the power supply exchange period visible is the first step in planned preservation
· The S8VK-X calculates the degradation of the built-in electrolytic condenser from the temperature of the parts, and sends and displays a notification
· The smallest class in the world* that can send notifications
· Slim shape makes close mounting possible. Doesn't take up space, and can be smoothly replace a control panel internal power supply
· Superior environmental resistance that supports stable operation of equipment
· Compatible with a transmission system used for a wide range of global applications
· Compatible with EtherNet/IP and Modbus. Transitions equipment to IoT and maximizes system operating rates.
· Status is displayed on the main body monitor. Increasingly convenient in a variety of situations
· Easily confirm whether the output voltage is what you expected, or whether the current value (regular/maximum) is flowing as designed without the use of a measuring device
· Check the power supply output voltage and output current at the worksite without a tester. It is also possible to check the maximum current value.
 Reports and gives instructions while operating the monitor and checking the output voltage and output current without a tester.

* According to Omron, as of October, 2017 

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S8VK-X03005-EIP
S8VK-X06012-EIP
S8VK-X06024-EIP
S8VK-X09024A-EIP
S8VK-X12024-EIP
S8VK-X24024A-EIP
S8VK-X48024A-EIP
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(W)
Output Voltage (Single Only) Rated Output Current (Single Only)
(A)
Accessory Function Height
(mm)
Sizes Width
(mm)
Depth
(mm)
1 Piece(s)Available

8 Days or more

305 VDC5Parallel904092.3
1 Piece(s)Available

8 Days or more

6012 VDC4.5Parallel904092.3
1 Piece(s)Available

8 Days or more

6024 VDC2.5Parallel904092.3
1 Piece(s)Available

8 Days or more

9024 VDC3.75Parallel / Numerical Display94.75592.3
1 Piece(s)Available

8 Days or more

12024 VDC5Parallel94.75592.3
1 Piece(s)Available

8 Days or more

24024 VDC10Parallel / Numerical Display125.238123.7
1 Piece(s)Available

8 Days or more

48024 VDC20Parallel / Numerical Display125.260123.7

Loading...

  1. 1

Basic Information

Configuration Cover Attached Single / Multi Single Input Voltage AC Only
Input and Output Terminal Shape Screwless Terminal Block Representative Standard CE / UL / CUL / TUV Mounting Method DIN rail mounting

Additional Products in this Category

Tech Support