(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Perfectly fitting to small control panels, substrate coating improves environmental resistance
Easy wiring with push-in connection
[Features]
· World's smallest class *The compact body and close-fitting mounting allow for free design
· High-efficiency / loss reduction technology allows for minimization of size. Also compatible with close-fitting mounting through Omron's proprietary heat control technology.
Supports size minimization of the control panel by reducing the area of the equipment.
· Advanced efficiency / loss reduction technology
· The technology cultivated for the S8VK-G is developed further, and thanks to the reduction in loss of switching and heat-generating parts such as transformers and diodes,
the minimization of equipped parts and high-density insertion has been achieved.
· Refined heat control technology
· Accurate and fast heat simulation methods have been established thanks to Omron's proprietary heat modeling know-how.
As a result, it is possible to place parts in the ideal location while controlling the flow of heat, and by optimizing the shape and size of the heat sink,
the product size can be minimized and close mounting can be made possible.
· Widely reduce wiring man hours with the push-in Plus terminal block
· 60% reduction in man hours over conventional products
*According to Omron, as of September, 2016
Part Number
Configured Part Number is shown.
S8VK-S24024
Configuration | DIN Rail Direct Mounting | Capacity(W) | 240 | Single / Multi | Single |
---|---|---|---|---|---|
Input Voltage | AC / DC | Output Voltage (Single Only) | 24 VDC | Rated Output Current (Single Only)(A) | 10 |
Input and Output Terminal Shape | Push-In Plus | Accessory Function | Parallel | Representative Standard | CE / UL / CUL / TUV / CSA |
Height(mm) | 129.2 | Sizes Width(mm) | 38 | Depth(mm) | 123.4 |
Display monitor | Output Indicator Light (LED) | Included Function | Overload Protection / Overvoltage protection / Series Operation / Output Indicator Light / Undervoltage detection output | UL class 2 output | Non-compliant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy