(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switching Power Supply S8VK-G

Switching Power Supply S8VK-G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Can be used in a wide range of ambient temperatures from -40 to 70°C
Slim design supports minimization of equipment/facility size

[Features]
· Slim
The compact body allows facility design to be done freely
· Tough
Can withstand even harsh environments with its tough design
· Global
Design standards that can be used with confidence around the world
· Wide Variation
Ample line up to meet diverse needs

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S8VK-G01505
S8VK-G01512
S8VK-G01524
S8VK-G03005
S8VK-G03012
S8VK-G03024
S8VK-G06012
S8VK-G06024
S8VK-G12024
S8VK-G48024
S8VK-G48048
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(W)
Output Voltage (Single Only) Rated Output Current (Single Only)
(A)
Height
(mm)
Sizes Width
(mm)
Depth
(mm)
UL class 2 output
1 Piece(s)Available

9 Days or more

155 VDC394.722.591Compliant
1 Piece(s)Available

8 Days or more

1512 VDC1.294.722.591Compliant
1 Piece(s)Available

8 Days or more

1524 VDC0.6594.722.591Compliant
1 Piece(s)Available

8 Days or more

305 VDC594.73291Compliant
1 Piece(s)Available

8 Days or more

3012 VDC2.594.73291Compliant
1 Piece(s)Available

Same day

Stock

3024 VDC1.394.73291Compliant
1 Piece(s)Available

Same day

Stock

6012 VDC4.594.732111Compliant
1 Piece(s)Available

Same day

Stock

6024 VDC2.594.732111Compliant
1 Piece(s)Available

Same day

Stock

12024 VDC5129.740123.2Non-compliant
1 Piece(s)Available

8 Days or more

48024 VDC10129.795151Non-compliant
1 Piece(s)Available

8 Days or more

480DC48 V10129.795151Non-compliant

Loading...

  1. 1

Basic Information

Configuration DIN Rail Direct Mounting Single / Multi Single Input Voltage AC / DC
Input and Output Terminal Shape Screw Accessory Function Parallel Safety standards CE / UL / CUL / TUV / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.