(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ22 mm Selector Switch (Non-illumination Type) A22NS Series (Part Numbers)

φ22 mm Selector Switch (Non-illumination Type) A22NS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

PDF

Part Number

Configured Part Number is shown.

A22NS-2BL-NYA-P102-NN

 
Part Number
A22NS-2BL-NYA-P102-NN
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension depth
(mm)
Bezel Material Operation Unit Color1 Unit Position (1-2-3)
1 Piece(s)Available

10 Days or more

1a1b2[Return] Right ReturnInsertion Terminal47.663.7ResinYellowNO-Blank-NC

Loading...

  1. 1

Basic Information

Type Knob type selector switch Shape Circular Mounting hole For φ22.3/25.5
Illumination None With Key None Protection function (environmentally resistant) Present
Representative standards CE / UL / CUL / TUV / CCC / CSA Dimension width(mm) 30 Button (Transparent/Opaque) Opaque
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.