(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Type MP3 Playback Alarm Model BSV-L

Thin Type MP3 Playback Alarm Model BSV-L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The maximum playing time is 520 seconds. It is the industry's thinnest type (as of July 2015, Patlite research) of 19.9 mm. Space-saving design MP3 playback alert that supports device miniaturization.

[Features]
· The maximum recycling time is 520 seconds.
· A thin compact design of just 19.9 mm.
· Panel mounting and wall mounting dual-use type.
· While thin, it provides the maximum volume of 87 dB (at 1 m).
· Noise can be reduced by signal input. (There are restrictions on the number of playback messages when using the damping function)
· Supports transistor open collector (supported transistor: NPN).
· UL Recognized Component (File No.S24210)
· It is compliant with IP54 (forward-facing installation only, with panel installed).
· Messages are free of charge when selected from among over 3,000 types of standard messages. (Any other special messages will require an additional fee)
· Messages can be changed while installed on site, using an SD card.
* Audio data registered in the product will be deleted when saving a new message.
Also, data writing to the exterior is not possible.
[Color Variation]
· The only available body color (front surface) is off-white. Model number: BSV-24NL-W/BSV-24NLM-W

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSV-24NL-W
BSV-24NLM-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Registry Data
1 Piece(s)Available

9 Days or more

Voice
1 Piece(s)Available

9 Days or more

Alarm

Loading...

  1. 1

Basic Information

Shape Square Volume(dB) 87 IP Rating IP00
Representative Standards CE / UL Length(mm) 75 Width(mm) 75
Height(mm) 19.9 Body Front Color Off-White

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.