(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

OA-QW Series Waterproof Insulation Cap【10 Pieces Per Package】 (OA-QW0911SRSN)

 OA-QW Series Waterproof Insulation Cap OA-QW0911SRSN

Click this image to zoom it.

Move the mouse over the image to zoom

  •  OA-QW Series Waterproof Insulation Cap
  •  OA-QW Series Waterproof Insulation Cap
  •  OA-QW Series Waterproof Insulation Cap
  •  OA-QW Series Waterproof Insulation Cap
  • Volume Discount

Conforms to protection grade IP67. For waterproofing various wiring relay parts. Can be installed after assembly for protection with ease.

[Main Specifications]
· Rated voltage: 600 VAC/DC
· Operating ambient temperature: -25 to + 80°C
· Internal space (mm): ø14.6 x 50
· Model number: Oil resistant (black rubber bushing) OA-QWxxxxxSN
Weather Resistance (Blue Rubber Bushing) OA-QWxxxxxSEN

PDF

Part Number

Configured Part Number is shown.

OA-QW0911SRSN

 
Part Number
OA-QW0911SRSN
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

IP protection class(IP) IP67 Operating Temperature Range(℃) -25 to +80

Additional Products in this Category

Tech Support